??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS R-7-0,25
HELP_VARIABLE
Company
Balluff
Description
Reflectors, Fibers, Optics
Bill of material
BALLUFF BOS R-7-0,25
VERF
Availability
Available
BC
Order code
BAM00WF
TC
Artikelbezeichnung
BOS R-7-0,25
PX
Product view
46224_01
ICON
TECH
Tech. Details
Tech. Detail
TRAFFIC
Customs number
90012000
DESCRIPT
Description
Version = Reflective foil, micro-pyramids, Use = for photoelectric retroreflective sensors, Style = Film cutoff, Rectangular, Dimension = 50 x 250 x 0.5 mm, Sensing surface = 125.0 cm², Ambient temperature = -20...60 °C, Material sensing surface = PMMA, Light type = non-polarized light, also for polarized light, Mounting part = Self-adhesive
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.